HUBBELL CANADA
WAD336

WADM33615, Mechanical In-Line Disconnect Switch

Brand: Burndy

Catalog ID: WADM33615

Mechanical In-Line Disconnect Switch 15kV Rating

Spring loaded pivot retainer snaps onto the conductor keeping installer's hands free to quickly and safely complete the installation

General

Application

Dual insulators minimize the switch rotation during opening and closing, especially in mid-span applications

Catalog Number

WADM33615

Construction Material - Main

EU RoHS Indicator

Under Review

Type

WADM

UPC

621945466982

Dimensions

Dimension - Length Overall inch

45.00 in

Certifications And Compliance

Certification - ETL

No

EU RoHS Indicator

Under Review