HUBBELL CANADA
Image of WAGSE WAGSE

WAGSE

Brand: Wiegmann

Catalog ID: WAGSE

ANSI 61 Gray Satin Touch-Up Paint

  • Touch-up paint is used to repair existing finishes on enclosures and panels
  • Furnished in 12 oz. spray cans

General

Accessory Type

Paint

Catalog Number

WAGSE

Color

Finish Type

Satin

UPC

786725498505

Dimensions

Dimensions

5 in x 5 in x 10 in

Height

10 in

Length

5 in

Weight

2 lb

Width

5 in

Logistics

Carton Quantity

12

Pallet Quantity

960