HUBBELL CANADA
Image of HBL989 Wall Boxes, Data Box, Gangable, Low Voltage Partition

Wall Boxes, Data Box, Gangable, Low Voltage Partition

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL989

Wall Boxes, Data Box, Gangable, Low Voltage Partition

Includes Mouting Screw

Captive mounting screw

General

Accessory Type

Application

Application - For Use On

Wall

Catalog Number

HBL989

Color

Construction Material - Main

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Hardware

Mounting Hardware Included

Size

2-Gang;3-Gang

Type

UPC

783585459790

Dimensions

Size

2-Gang;3-Gang

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

25

Pallet Quantity

8000