
Brand: Acme Electric
Catalog ID: PL79912
Catalog Number
PL79912
Material Type
ZFIN
Product Category
Accessories
UPC
047503087015
Dimensions
2.04 in x 31.06 in x 31.06 in
Height
31.06 in
Length
2.04 in
Weight
32 lb
Width
31.06 in
Carton Quantity
1
Pallet Quantity
16