HUBBELL CANADA
Image of RFW1W Wall Plates, Snap-On, 1-Gang, 1) Toggle, White
Discontinued

Wall Plates, Snap-On, 1-Gang, 1) Toggle, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RFW1W

Wall Plates, Snap-On, 1-Gang, 1) Toggle, White

  • Plate can be installed in seconds
  • Clean elegant look
  • High-impact, self-extinguishing nylon material
  • Smooth, easy to clean finish

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Catalog Number

RFW1W

Color

Construction

Cutout

EU RoHS Indicator

No

Item Type

Material

Nylon

Material - Mounting Hardware

Snap-On

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

Plate Material - Nylon

Style

1-Toggle

Type

UPC

883778117367

Dimensions

Size

Standard

Thickness

0.13

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

6