

Brand: Hubbell Wiring Device-Kellems
Catalog ID: RCW3I
Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt
Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
RCW3I
Color
Construction
Molded
Cutout
3) Decorator
Item Type
Snap-On
Material
Nylon
Material - Mounting Hardware
Snap-On
Number of Gang(s)
3-Gang
Orientation
Vertical Mount
Size
Standard
Specifications
Plate Material - Nylon
Style
Decorator
Type
Snap-On
UPC
883778117213
Display Size
Standard Sized
Size
Standard
Thickness
0.13
Weight
0.18 lb
Industry Standard(s)
UL Listed
Number of Gang(s)
3-Gang
Orientation
Vertical Mount
Carton Quantity
6