HUBBELL CANADA
Wall Switch, Vacancy, Dual Tech, 1 Relay, 1000 Square Feet, 800W Incandescent, 1000WFluorescent @ 120V AC, 1800W Fluorescent @ 277VAC, 120/277V AC
Image of AD2001W1 Wall Switch, Vacancy, Dual Tech, 1 Relay, 1000 Square Feet, 800W Incandescent, 1000WFluorescent @ 120V AC, 1800W Fluorescent @ 277VAC, 120/277V AC
Image of AD2001W1 Wall Switch, Vacancy, Dual Tech, 1 Relay, 1000 Square Feet, 800W Incandescent, 1000WFluorescent @ 120V AC, 1800W Fluorescent @ 277VAC, 120/277V AC
Image of AD2001W1 Wall Switch, Vacancy, Dual Tech, 1 Relay, 1000 Square Feet, 800W Incandescent, 1000WFluorescent @ 120V AC, 1800W Fluorescent @ 277VAC, 120/277V AC
Image of AD2001W1 Wall Switch, Vacancy, Dual Tech, 1 Relay, 1000 Square Feet, 800W Incandescent, 1000WFluorescent @ 120V AC, 1800W Fluorescent @ 277VAC, 120/277V AC

Wall Switch, Vacancy, Dual Tech, 1 Relay, 1000 Square Feet, 800W Incandescent, 1000WFluorescent @ 120V AC, 1800W Fluorescent @ 277VAC, 120/277V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AD2001W1

Occupancy Sensing Products, Wall Switch,Vacancy, Dual Tech, 1 Relay, 1000 Square Feet, 800W Incandescent, 1000WFluorescent @ 120V AC, 1800W Fluorescent @ 277VAC,120/277V AC, WithPhotocell, White

Adaptive Dual Technology combines Ultrasonic and Passive Infrared technology, minimizing the risk of lights turning ON when the space is unoccupied. Once occupancy is detected by both technologies within the space lights are turned ON, only one technology is necessary to keep the lights ON. Adaptive technology provides better control. Hubbell’s patented breakthrough in advanced control feature smart microprocessors constantly monitoring the controlled area and adjust the sensitivity and timer based on environmental history. The optimum choice when performance is paramount.

  • Dual technology sensing combines the individual advantages of passive infrared and ultrasonic detection
  • No neutral required
  • Built in photocell with manual super saver mode for daylight harvesting
  • Impact resistant hard lens is standard and color matched to the switch

General

Catalog Number

AD2001W1

Color

White

Product Family

Dual

Type

Manual

UPC

783585414379

Dimensions

Weight

0.3 lb

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Logistics

Carton Quantity

50