HUBBELL CANADA
Image of NPS263W WALLPLATE 3G DEC SNAP-ON, WHITE

WALLPLATE 3G DEC SNAP-ON, WHITE

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NPS263W

WALLPLATE 3G DEC SNAP-ON, WHITE

More Style In a Snap - Snap-on screwless wallplates offer a clean, elegant look that can be installed in seconds. Screw the mounting sub-plate onto the device and press the snap-on wallplate into place. Snaps securely hold the wallplate to the sub-plate.

  • Clean, elegant look
  • No visible screws
  • Snap-on cover plate completely covers sub-plate eliminating dirt
  • build-up around the edges
  • Adds a finishing touch to any interior

General

Catalog Number

NPS263W

Color

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Number of Gang(s)

3-Gang

Size

Standard

Style

3-Decorator

Type

Snap-On

UPC

883778306280

Dimensions

Size

Standard

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

10