
Brand: Hubbell Wiring Device-Kellems
Catalog ID: P265BK
Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.
Finition lisse et satinée
Application
Catalog Number
P265BK
Color
Cutout
Decorator
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Number of Gang(s)
5-Gang
Orientation
Vertical
Size
Standard
Style
5-Decorator
Type
UPC
883778312014
Dimensions
4.63 in x 10.12 in x 0.25 in
Height
0.25 in
Length
4.63 in
Size
Standard
Width
10.12 in
Nema Color
Black
Certification - cULus
Yes
UL File Number
UL 94 V2
Mounting Method
Screw
Number of Gang(s)
5-Gang
Orientation
Vertical
Carton Quantity
10
Pallet Quantity
4200