
Brand: Hubbell Premise Wiring
Catalog ID: IFP18OW
Accommodates Box Eliminator
Application
Standard Faceplate GSA
Catalog Number
IFP18OW
Color
EU RoHS Indicator
Yes
Item Type
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
Orientation
Vertical
Size
Standard
Style
Duplex Opening
Type
Face Plate
UPC
662620824192
Size
Standard
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed For Power And Low-Voltage
Number of Gang(s)
1-Gang
Orientation
Vertical
Carton Quantity
25