HUBBELL CANADA
Wallplates, 3-Gang, 3) Decorator Openings, 347V AC, Ivory
Image of HPS3347I Wallplates, 3-Gang, 3) Decorator Openings, 347V AC, Ivory
Image of HPS3347I Wallplates, 3-Gang, 3) Decorator Openings, 347V AC, Ivory
Discontinued

Wallplates, 3-Gang, 3) Decorator Openings, 347V AC, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HPS3347I

Wallplates, 3-Gang, 3) Decorator Openings, 347V AC, Ivory

  • Curved corners for improved aesthetics
  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

HPS3347I

Color

Construction

Molded

Cutout

3) Decorator

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

3-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Decorator
  • Plate Type - 3-Gang

Style

347 Volt

Type

Decorator

UPC

783585800851

Dimensions

Display Size

Standard Sized

Size

Standard

Thickness

0.06

Weight

0.1 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

3-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10