HUBBELL CANADA
Image of HPS3347W Wallplates, 3-Gang, 3) Decorator Openings, 347V AC, White

Wallplates, 3-Gang, 3) Decorator Openings, 347V AC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HPS3347W

Wallplates, 3-Gang, 3) Decorator Openings, 347V AC, White

  • Curved corners for improved aesthetics
  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Catalog Number

HPS3347W

Color

Construction

Cutout

EU RoHS Indicator

Yes

Item Type

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

3-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Decorator
  • Plate Type - 3-Gang

Style

347 Volt

Type

UPC

783585800844

Dimensions

Size

Standard

Thickness

0.06

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

3-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10