HUBBELL CANADA
Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 1-Gang, 1) Decorator, Marked "Computer", Blue
Image of NPJ26CBL Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 1-Gang, 1) Decorator, Marked "Computer", Blue
Image of NPJ26CBL Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 1-Gang, 1) Decorator, Marked "Computer", Blue
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 1-Gang, 1) Decorator, Marked "Computer", Blue

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NPJ26CBL

1-Gang Mid-Size Wallplate, One Decorator, Marked "Computer"

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Catalog Number

NPJ26CBL

Color

Construction

Molded

Cutout

1) Decorator

EU RoHS Indicator

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Decorator
  • Plate Type - 1-Gang

Style

1-Decorator - Computer

Type

UPC

883778111075

Dimensions

Display Size

Mid-Sized

Size

Standard

Thickness

0.06

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

25