HUBBELL CANADA
Image of HBLP7FS Wallplates and Boxes, Box Covers, 1-Gang, 1) 1.40" Opening, For Portable Outlet Box, Gray

Wallplates and Boxes, Box Covers, 1-Gang, 1) 1.40" Opening, For Portable Outlet Box, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLP7FS

Wallplates and Boxes, Box Covers, 1-Gang, 1) 1.40" Opening, For Portable Outlet Box, Gray

Impact resistant Valox® cover plate

General

Catalog Number

HBLP7FS

Color

Cord Range

.38" - .75"

EU RoHS Indicator

Contact Manufacturer

Item Type

Specifications

  • Bonding Strap - Brass
  • Cord Connector - Nylon nut
  • Nylon Gotcha® ring
  • Neoprene grommet
  • Gasket - UL recognized closed-cell foam
  • Grounding Screw - Brass
  • Indoor Screws - Zinc Plated Steel

Style

Non-Metallic Fs Cover Plate

Type

Cover Plate

UPC

783585318141

Dimensions

Weight

0.05 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • C22.2 No. 18 and C22.2 No. 94 Enclosures Types 1, 3R and C22.2 No. 0.4
  • UL 514C, UL467 and UL50 Enclosures Types 1, 3R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25