HUBBELL CANADA
Image of SY865EM Wallplates and Boxes, Box Covers, 1-Gang, 1) Toggle Opening, Standard Size, Red, Marked "EMEGENCY"

Wallplates and Boxes, Box Covers, 1-Gang, 1) Toggle Opening, Standard Size, Red, Marked "EMEGENCY"

Brand: Bryant

Catalog ID: SY865EM

Wallplates and Boxes, Box Covers, 1-Gang, 1) Toggle Opening, Standard Size, Red, Marked "EMEGENCY"

  • 1-Gang
  • 1) Toggle Opening
  • Standard Size
  • Red
  • Marked "EMEGENCY"

Imprinted "Emergency"

General

Application

Switches

Catalog Number

SY865EM

Color

Construction

Stamped

EU RoHS Indicator

No

Item Type

Knockouts

Material

Steel, Enameled

Material - Mounting Hardware

Vertical Mounted

Number of Gang(s)

Utility Box Handy Cover

Number Of Outlets

1) Toggle

Size

Standard

Style

1-Toggle - Pre-Marked Gas Burner

Type

Specialty

UPC

781786915091

Dimensions

Display Size

1-Gang

Size

Standard

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Knockouts

Number of Gang(s)

Utility Box Handy Cover

Number Of Outlets

1) Toggle

Logistics

Carton Quantity

250