
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLP14FS
Hubbell's fully UL Listed surface mount box is engineered with features that allow easy, code compliant installation of all types of devices from 15A to 50A. These features include a metallic ground bonding bracket, threaded conduit hubs and external mounting supports. Together with an industry first 55 degree angle adapter, the combination of devices is the only code compliant 45 cu.in. solution for 50A 4 wire installations. The angle adapter can also be installed separately for panel applications.
For Portable Outlet Box
Application
No Openings
Catalog Number
HBLP14FS
Color
Gray
EU RoHS Indicator
Yes
Item Type
Knockouts
Material
Thermoplastic
Material - Mounting Hardware
Box Mount- Mounting Screws
Number Of Outlets
1-Device
Specifications
Plate - PBT
Style
Non-Metallic Fs Cover Plate
Type
Cover Plate
UPC
783585318127
Weight
0.05 lb
EU RoHS Indicator
Yes
Industry Standard(s)
Meets NEMA WD-1, WD-6 And ANSI Standards
Standards - RoHS Compliance Status
CM
Knockouts
Number Of Outlets
1-Device
Carton Quantity
20
Pallet Quantity
9520