HUBBELL CANADA
Image of SY803GEM Wallplates and Boxes, Box Covers, 4" Square, 2) Toggle Openings, Standard Size, Red, Marked "GAS"

Wallplates and Boxes, Box Covers, 4" Square, 2) Toggle Openings, Standard Size, Red, Marked "GAS"

Brand: Bryant

Catalog ID: SY803GEM

Wallplates and Boxes, Box Covers, 4" Square, 2) Toggle Openings, Standard Size, Red, Marked "GAS"

  • 4" Square
  • 2) Toggle Openings
  • Standard Size
  • Red
  • Marked "GAS"

Imprinted "Gas"

General

Application

Switches

Catalog Number

SY803GEM

Color

Construction

Stamped

EU RoHS Indicator

No

Item Type

Knockouts

Material

Steel, Enameled

Material - Mounting Hardware

Vertical Mounted

Number of Gang(s)

4 in Square Box Cover

Number Of Outlets

2) Toggle

Size

Standard

Style

2-Toggle - Pre-Marked Gas Burner

Type

Specialty

UPC

781786915060

Dimensions

Display Size

2-Gang

Size

Standard

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Knockouts

Number of Gang(s)

4 in Square Box Cover

Number Of Outlets

2) Toggle

Logistics

Carton Quantity

10