HUBBELL CANADA
Image of HBL6079 Wallplates and Boxes, Boxes, 1-Gang, Old Work Style, Deep, Gray Non-Metallic, With Strap

Wallplates and Boxes, Boxes, 1-Gang, Old Work Style, Deep, Gray Non-Metallic, With Strap

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6079

Boxes, 1-Gang, Old Work Style, Deep Non-Metallic, with Strap

  • 1-Gang
  • Old Work Style
  • Deep

Standard Product

General

Catalog Number

HBL6079

Color

Construction

Molded

EU RoHS Indicator

No

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Cut-In

Number Of Outlets

None

Specifications

  • Box Depth - Standard
  • Box Type - Standard Outlet Box
  • Product Type - Non-Metallic Old Work Box
  • Version - Box

UPC

783585808482

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Configuration

Number Of Outlets

None

Logistics

Carton Quantity

10

Pallet Quantity

1080