HUBBELL CANADA
Image of HBL6187 Wallplates and Boxes, Device Accessories, 1-Gang, Angled Weather Shield, Duplex, Gray

Wallplates and Boxes, Device Accessories, 1-Gang, Angled Weather Shield, Duplex, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6187

1-Gang Angled Weather Shield, Duplex

  • 1-Gang
  • Angled Weather Shield
  • Duplex

Standard Product

General

Catalog Number

HBL6187

Color

EU RoHS Indicator

No

Item Type

Knockouts

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

No Devices

Size

Standard

Style

Locking Plate

Type

Specialty

UPC

783585809243

Dimensions

Size

Standard

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

CSA Certfied

Configuration

Knockouts

Number of Gang(s)

1-Gang

Number Of Outlets

No Devices

Logistics

Carton Quantity

10