HUBBELL CANADA
Image of HBL5200 Wallplates and Boxes, Device Accessories, 125V, Receptacle Polarity Checker, Plug-In

Wallplates and Boxes, Device Accessories, 125V, Receptacle Polarity Checker, Plug-In

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5200

Wallplates and Boxes, Device Accessories, 125V, Receptacle Polarity Checker, Plug-In

  • Large, easy to read symbols
  • Tough impact resistant nylon housing
  • Recessed indicating lamps with one piece Polycarbonate lens

Corrosion Resistant

General

Catalog Number

HBL5200

Color

Display

Indicator Icons

EU RoHS Indicator

No

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

UPC

783585808314

Dimensions

Dimensions

1.97" x 1.53" (50.0 x 38.9)

Electrical Ratings

Amperage Rating

15 A

Connectivity

Pressure Terminal Screws

Load Current

5-15P Interface

Phase

Single Phase

Voltage Rating

125 VAC

Conductor Related

Number Of Wires

3-Wire Grounding

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Nema Rating

5-15P

Standards - RoHS Compliance Status

CM

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10