HUBBELL CANADA
Image of SSTP38 Wallplates and Boxes, Device Accessories, Replacement, Tamperproof Wallplate Screws, 6/32" x 3/8", Stainless Steel, Uses SSTPD Driver

Wallplates and Boxes, Device Accessories, Replacement, Tamperproof Wallplate Screws, 6/32" x 3/8", Stainless Steel, Uses SSTPD Driver

Brand: Bryant

Catalog ID: SSTP38

Wallplates and Boxes, Device Accessories, Replacement, Tamperproof Wallplate Screws, 6/32" x 3/8", Stainless Steel, Uses SSTPD Driver

  • Replacement
  • Tamperproof Wallplate Screws
  • 6/32" x 3/8"
  • Stainless Steel
  • Uses SSTPD Driver

Tamper Proof

General

Application

Secures Wallplate to Box

Catalog Number

SSTP38

EU RoHS Indicator

No

Item Type

Material

Stainless Steel, Type 302/304

Size

Spanner Head Security Screws

Style

Screws

Type

Accessories

UPC

781786894518

Dimensions

Size

Spanner Head Security Screws

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

100