HUBBELL CANADA
Image of HBL96067 Wallplates and Boxes, Locking Covers, 1- Gang, 1) 1.40" Opening, Mounts on Top of Wallplate, Brushed Brass, All Locks Keyed Alike

Wallplates and Boxes, Locking Covers, 1- Gang, 1) 1.40" Opening, Mounts on Top of Wallplate, Brushed Brass, All Locks Keyed Alike

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL96067

Brass Locking Cover Plate, One 1.40" Receptacle Opening, All Locks Keyed Alike

  • 1- Gang
  • 1) 1.40" Opening
  • Mounts on Top of Wallplate

Key Locking- All Keys Identical

General

Application

1.40" Opening

Catalog Number

HBL96067

Color

EU RoHS Indicator

No

Item Type

Knockouts

Material

Brass

Material - Mounting Hardware

Vertical Device Mount

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Size

Standard

Specifications

  • Hinge - Brass
  • Key - Brass, Slotted Head
  • Lock - Brass
  • Plate Material - Brass
  • Screws - Brass Plated

Style

Weatherproof Cover

Type

Specialty

UPC

783585809618

Dimensions

Size

Standard

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

CSA Certfied

Configuration

Knockouts

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

10