
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL96061
Key Locking- All Keys Identical
Catalog Number
HBL96061
Color
EU RoHS Indicator
No
Item Type
Knockouts
Material
Brass
Material - Mounting Hardware
Vertical Device Mount
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Specifications
Style
Locking Covers
Type
Weatherproof Plates
UPC
783585809588
Dimensions
1.97 in x 1.58 in x 1.16 in
Height
1.16 in
Length
1.97 in
Weight
0.45 lb
Width
1.58 in
EU RoHS Indicator
No
Knockouts
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Carton Quantity
10