HUBBELL CANADA
Image of SR3050 Wallplates and Boxes, Marine Products, Accessories, Hull Inlet Strain Relief, For 30A and 50A, Non-Metallic

Wallplates and Boxes, Marine Products, Accessories, Hull Inlet Strain Relief, For 30A and 50A, Non-Metallic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SR3050

Marine Hull Inlet Strain Relief, for 30A and 50A, Non-Metallic

  • Hull Inlet Strain Relief
  • For 30A and 50A

General

Catalog Number

SR3050

Color

EU RoHS Indicator

No

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Specifications

  • Marine Accessory Type - Protective Rear Cover for 30A & 50A
  • Product Type - Marine Accessories

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

UPC

783585328843

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistics

Carton Quantity

10