
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLCBINM
Catalog Number
HBLCBINM
Color
Environmental Conditions
Watertight
EU RoHS Indicator
Contact Manufacturer
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Specifications
UPC
783585040653
Dielectric Strength
Withstands 3000V Minimum in
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Wire Size
#12 AWG to #10 AWG
Environmental Conditions
Watertight
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL Listed
Nema Rating
Non-NEMA
Standards - RoHS Compliance Status
CM
Carton Quantity
5