HUBBELL CANADA
Image of HBLCBISS Wallplates and Boxes, Marine Products, Replacement, Circuit Breaker Inlet Cover, Standard Size, Stainless Steel

Wallplates and Boxes, Marine Products, Replacement, Circuit Breaker Inlet Cover, Standard Size, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLCBISS

Wallplates and Boxes, Marine Products, Replacement, Circuit Breaker Inlet Cover, Standard Size, Stainless Steel

  • Replacement
  • Circuit Breaker Inlet Cover
  • Standard Size

General

Catalog Number

HBLCBISS

Color

Stainless

Environmental Conditions

Watertight

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Performance

Environmental - Moisture Resistance - IP56 Suitability

Specifications

  • Material - Stainless Steel
  • Product Type - Inlet Housing

UPC

783585040660

Electrical Ratings

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Operational

Performance

Environmental - Moisture Resistance - IP56 Suitability

Logistics

Carton Quantity

5