
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SA1
Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.
Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation
Application
Catalog Number
SA1
Construction
Cutout
EU RoHS Indicator
Yes
Item Type
Material
Aluminum
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Operating Temperature
-40°Cto 85 °C
Orientation
Vertical Mount
Size
Standard
Specifications
Style
1-Toggle
Type
UPC
883778200007
Size
Standard
Thickness
0.05
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Operating Temperature
-40°Cto 85 °C
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Carton Quantity
10