HUBBELL CANADA
Image of S22710EM Wallplates and Boxes, Metallic Plates, 1-Gang, 1) Toggle Opening, Standard Size, Stainless Steel, Marked "EMERGENCY GAS"

Wallplates and Boxes, Metallic Plates, 1-Gang, 1) Toggle Opening, Standard Size, Stainless Steel, Marked "EMERGENCY GAS"

Brand: Bryant

Catalog ID: S22710EM

Wallplates and Boxes, Metallic Plates, 1-Gang, 1) Toggle Opening, Standard Size, Stainless Steel, Marked "EMERGENCY GAS"

  • 1-Gang
  • 1) Toggle Opening
  • Standard Size
  • Stainless Steel
  • Marked "EMERGENCY GAS"

Imprinted "Emergency Oil"

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

S22710EM

Color

EU RoHS Indicator

No

Item Type

Material

Steel, Enameled

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Standard

Style

1-Toggle - Pre-Marked Oil Burner

Type

Specialty

UPC

781786907492

Dimensions

Size

Standard

Thickness

0.035

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10