
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SA13A
Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.
Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation
Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
SA13A
Color
Aluminum
EU RoHS Indicator
Yes
Item Type
Material
Aluminum
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Size
Standard
Specifications
Style
Box Mounted
Type
Blank
UPC
883778200014
Size
Standard
Thickness
0.05
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Carton Quantity
10
Pallet Quantity
13200