HUBBELL CANADA
Image of SS320 Wallplates and Boxes, Metallic Plates, 3- Gang, 1) 1.60" Opening 1) Blank1) 1.60" Opening, Standard Size, Stainless Steel

Wallplates and Boxes, Metallic Plates, 3- Gang, 1) 1.60" Opening 1) Blank1) 1.60" Opening, Standard Size, Stainless Steel

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS320

Wallplates and Boxes, Metallic Plates, 3- Gang, 1) 1.60" Opening 1) Blank1) 1.60" Opening, Standard Size, Stainless Steel

  • Ideal for highly corrosive environments
  • Non-magnetic
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SS320

EU RoHS Indicator

Yes

Item Type

Material

Stainless Steel, Type 302/304

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

3-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed appearance
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Material - Stainless steel 302/304

Style

2-Single - 1.60 in. Hole

Type

Single

UPC

883778200946

Dimensions

Size

Standard

Thickness

0.035

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

3-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10