HUBBELL CANADA
Wallplates and Boxes, Metallic Plates, 3- Gang, 3) GFCI Openings, Standard Size, Brass
Image of B263 Wallplates and Boxes, Metallic Plates, 3- Gang, 3) GFCI Openings, Standard Size, Brass
Image of B263 Wallplates and Boxes, Metallic Plates, 3- Gang, 3) GFCI Openings, Standard Size, Brass

Wallplates and Boxes, Metallic Plates, 3- Gang, 3) GFCI Openings, Standard Size, Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: B263

Wallplates and Boxes, Metallic Plates, 3- Gang, 3) GFCI Openings, Standard Size, Brass

  • Metallic Plates
  • 3- Gang
  • 3) GFCI Openings
  • Standard Size

Standard Product

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

B263

Color

Construction

Stamped

Cutout

3) Decorator Openings

Item Type

3A

Material

Brass

Material - Mounting Hardware

Mounting

Number of Gang(s)

3-Gang

Orientation

Vertical

Product Family

B0211

Product Type

Exothermic

UPC

783585101842

UPC 14 Digit GTIN

007818103790422

Dimensions

Dimension - L Length Overall mm

0 mm

Dimension - Thread Size

-

Dimension - Width mm

0 mm

Display Size

Standard Sized Product

Thickness

0.06

Weight

0.25 lb

Conductor Related

Conductor - Copper Str Run

350 kcmil

Conductor - Copper Str Run Range

350 kcmil

Conductor - Copper Str Tap

300 kcmil

Conductor - Copper Str Tap Range

300 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Configuration

Number of Gang(s)

3-Gang

Orientation

Vertical

Logistics

Carton Quantity

10