HUBBELL CANADA
Image of SS6C Wallplates and Boxes, Metallic Plates, 5- Gang, 6) Toggle Openings, Standard Size, Stainless Steel, Engraved "347V AC"

Wallplates and Boxes, Metallic Plates, 5- Gang, 6) Toggle Openings, Standard Size, Stainless Steel, Engraved "347V AC"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS6C

Wallplates and Boxes, Metallic Plates, 5- Gang, 6) Toggle Openings, Standard Size, Stainless Steel, Engraved "347V AC"

  • Ideal for highly corrosive environments
  • Non-magnetic
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SS6C

EU RoHS Indicator

Yes

Item Type

Material

Stainless Steel, Type 302/304

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

6-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed appearance
  • Material - Stainless steel 302/304
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Openings - Toggle
  • Plate Type - 6-Gang

Style

6-Toggle

Type

Toggle

UPC

883778201097

Dimensions

Size

Standard

Thickness

0.035

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

6-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10