
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL9419
Standard Product
Application
30A 3-Wire
Catalog Number
HBL9419
Color
EU RoHS Indicator
No
Item Type
Knockouts
Material
Aluminum, Cast
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Specifications
Material - Aluminum
Style
For receptacles with Face Diameter 2.09–2.13 in.
Type
Covers
UPC
783585809557
EU RoHS Indicator
No
Industry Standard(s)
UL Listed - Canadian and U.S.
Knockouts
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Carton Quantity
10