
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7383
Standard Product
Application
HBL Series 50A Twist-Lock®
Catalog Number
HBL7383
Color
Aluminum
Construction
Cast
EU RoHS Indicator
No
Item Type
Knockouts
Material
Aluminum
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Specifications
Plate - Cast Aluminum
Style
For 50A Devices
Type
Weatherproof Cover
UPC
783585809397
Display Size
1-Gang
Weight
0.35 lb
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Knockouts
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Carton Quantity
10