Brand: Hubbell Wiring Device-Kellems
Catalog ID: SWP26
Usefull in correctional facilities Security Wallplates are a one piece #14 cold rolled zinc plated steel for abuse resistanceTamper-proof screws make sure the plate stays where it isFive stage baked white polyester powder enamel finish for
Application
Catalog Number
SWP26
Color
Construction
Stamped
Cutout
1) Decorator
EU RoHS Indicator
Yes
Item Type
Security Series
Material
Steel, Zinc Plated
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Specifications
Style
1-GFCI
Type
UPC
783585002859
Display Size
Oversized
Thickness
0.55
Industry Standard(s)
UL Listed
Carton Quantity
50
Pallet Quantity
2200