HUBBELL CANADA
Image of SWP4 Wallplates and Boxes, Security Wallplates, 1-Gang, 1) Toggle Opening, Standard Size, White Painted Steel

Wallplates and Boxes, Security Wallplates, 1-Gang, 1) Toggle Opening, Standard Size, White Painted Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SWP4

Wallplates and Boxes, Security Wallplates, 1-Gang, 1) Toggle Opening, Standard Size, White Painted Steel

  • Security Wallplates
  • 1-Gang
  • 1) Toggle Opening
  • Standard Size

Usefull in correctional facilities Security Wallplates are a one piece #14 cold rolled zinc plated steel for abuse resistanceTamper-proof screws make sure the plate stays where it is

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SWP4

EU RoHS Indicator

Yes

Item Type

Material

Steel, Zinc Plated

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

4-Gang

Orientation

Vertical Mount

Style

4-Toggle

Type

Security

UPC

783585003412

Dimensions

Thickness

0.55

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number of Gang(s)

4-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10