HUBBELL CANADA
Image of SWP812 Wallplates and Boxes, Security Wallplates, 2-Gang, 1) Duplex 1) Telephone Openings, Standard Size, White Painted Steel

Wallplates and Boxes, Security Wallplates, 2-Gang, 1) Duplex 1) Telephone Openings, Standard Size, White Painted Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SWP812

Security 2-Gang Wallplate, 1-Duplex 1-Telephone Openings, Standard Size Painted

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Usefull in correctional facilities Security Wallplates are a one piece #14 cold rolled zinc plated steel for abuse resistanceTamper-proof screws make sure the plate stays where it isFive stage baked white polyester powder enamel finish for

General

Application

Catalog Number

SWP812

Color

Construction

Cutout

EU RoHS Indicator

Yes

Item Type

Material

Steel, Zinc Plated

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Specifications

  • Appearance - Powder coat paint
  • Material - Zinc plated steel
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Duplex, Telephone or TV
  • Plate Type - 2-Gang

Style

1-Duplex, 1-Telephone/Coaxial

Type

UPC

783585002897

Dimensions

Thickness

0.55

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

20