HUBBELL CANADA
Image of SWP126 Wallplates and Boxes, Security Wallplates, 2-Gang, 1) Toggle Opening 1) GFCI, Standard Size, White Painted Steel

Wallplates and Boxes, Security Wallplates, 2-Gang, 1) Toggle Opening 1) GFCI, Standard Size, White Painted Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SWP126

Wallplates and Boxes, Security Wallplates, 2-Gang, 1) Toggle Opening 1) GFCI, Standard Size, White Painted Steel

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Usefull in correctional facilities Security Wallplates are a one piece #14 cold rolled zinc plated steel for abuse resistanceTamper-proof screws make sure the plate stays where it isFive stage baked white polyester powder enamel finish for

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SWP126

Color

EU RoHS Indicator

No

Item Type

Material

Steel, Zinc Plated

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Specifications

  • Appearance - Powder coat paint
  • Material - Zinc plated steel
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Toggle, GFCI/Style Line
  • Plate Type - 2-Gang

Style

1-Toggle, 1-Decorator

Type

Security

UPC

883778095207

Dimensions

Thickness

0.55

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

20