HUBBELL CANADA
Image of RA756 Wallplates and Boxes, Toggle Blanker, Brown

Wallplates and Boxes, Toggle Blanker, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RA756

Toggle Blanker

  • Toggle Blanker
  • Brown

Standard Product

General

Application

Secures Wallplate to Box

Catalog Number

RA756

Color

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Screw Mounting

Orientation

Vertical Mount

Style

Blank Adapters

Type

Accessories

UPC

883778118944

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Orientation

Vertical Mount

Logistics

Carton Quantity

10