HUBBELL CANADA
Image of RA756I Wallplates and Boxes, Toggle Blanker, Ivory

Wallplates and Boxes, Toggle Blanker, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RA756I

Toggle Blanker

  • Toggle Blanker
  • Ivory

Standard Product

General

Application

Secures Wallplate to Box

Catalog Number

RA756I

Color

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Screw Mounting

Orientation

Vertical Mount

Style

Blank Adapters

Type

Accessories

UPC

883778118951

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Orientation

Vertical Mount

Logistics

Carton Quantity

10

Pallet Quantity

23400