HUBBELL CANADA
Image of RB58405 Wallplates and Boxes, Weatherproof Boxes, Accessories, Generator Power Connection Kit

Wallplates and Boxes, Weatherproof Boxes, Accessories, Generator Power Connection Kit

Brand: Bryant

Catalog ID: RB58405

Wallplates and Boxes, Weatherproof Boxes, Accessories, Generator Power Connection Kit

Generator Power Connection Kit

Standard Product

General

Catalog Number

RB58405

EU RoHS Indicator

No

Item Type

Knockouts

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

1) L14-30P Inlet

Size

Kit

Type

Generator Power Kit

UPC

781786584051

Dimensions

Size

Kit

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Knockouts

Number Of Outlets

1) L14-30P Inlet

Logistics

Carton Quantity

4