HUBBELL CANADA
Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 1.40" Opening, Standard Size, Cast Aluminum
Image of 7418B Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 1.40" Opening, Standard Size, Cast Aluminum

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 1.40" Opening, Standard Size, Cast Aluminum

Brand: Bryant

Catalog ID: 7418B

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 1.40" Opening, Standard Size, Cast Aluminum

  • 1- Gang
  • 1) 1.40" Opening
  • Standard Size
  • Cast Aluminum

Standard Product

General

Application

Straight Blade and Locking

Catalog Number

7418B

Color

EU RoHS Indicator

Yes

Item Type

Knockouts

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

1.40" Opening

Style

For Power Interrupting Devices

Type

Weatherproof Cover

UPC

781786628458

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Knockouts

Number Of Outlets

1.40" Opening

Logistics

Carton Quantity

5