HUBBELL CANADA
Image of HBL7428WOG Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 2.15" Opening, Standard Size, Gray Polycarbonate, Device Mount

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 2.15" Opening, Standard Size, Gray Polycarbonate, Device Mount

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7428WOG

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 2.15" Opening, Standard Size, Gray Polycarbonate, Device Mount.

For use with 30A, 4 wire Hubbellock receptacles

Weatherproof in Open Position with Device Mated

General

Application

30A, 4 wire Hubbellock receptacle

Catalog Number

HBL7428WOG

Color

EU RoHS Indicator

Yes

Item Type

Knockouts

Material

Thermoplastic

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Specifications

  • Cover Gasket - Neoprene
  • Hinge Pin - Stainless steel
  • Material - Thermoplastic
  • Spring - Stainless steel

Style

For 30A, 4 Wire Hubbellock Receptacles -Face Diameter 1.55–1.58 in.

Type

Covers

UPC

783585809915

Dimensions

Dimensions

4.56 in x 3.28 in x 1.09 in

Height

1.09 in

Length

4.56 in

Width

3.28 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed - Canadian and U.S.

Configuration

Knockouts

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

10