HUBBELL CANADA
Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) Duplex Opening, Standard Size, Gray Polycarbonate, Box Mount
Image of HBL5221 Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) Duplex Opening, Standard Size, Gray Polycarbonate, Box Mount

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) Duplex Opening, Standard Size, Gray Polycarbonate, Box Mount

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5221

Twist-Lock® Devices, Weatherproof Covers, Accessories for Duplex Receptacles, Gray thermoplastic, vertical FS/FD box mount, corrosion resistant

  • 1-Gang
  • 1) Duplex Opening
  • Standard Size

Standard Product

General

Application

Duplex Opening

Catalog Number

HBL5221

Color

Gray

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Operating Temperature

-40°C to 85 °C

Orientation

Vertical Mount

Series

Accessory

Specifications

  • Gasket - Neoprene
  • Material - Thermoplastic
  • Spring - Stainless Steel

Style

Vertical Mount Duplex

Type

Covers

UPC

783585809151

Dimensions

Dimensions

4.56 in x 2.89 in x 1.08 in

Display Size

1-Gang

Height

1.08 in

Length

4.56 in

Weight

0.25 lb

Width

2.89 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

-40°C to 85 °C

Configuration

Knockouts

None

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Orientation

Vertical Mount

Logistics

Carton Quantity

10

Pallet Quantity

910