HUBBELL CANADA
Wallplates and Boxes, Weatherproof Covers, 1- Gang, For 20A Bryant Power Interrupting, Standard Size, Cast Aluminum
Image of 23007 Wallplates and Boxes, Weatherproof Covers, 1- Gang, For 20A Bryant Power Interrupting, Standard Size, Cast Aluminum

Wallplates and Boxes, Weatherproof Covers, 1- Gang, For 20A Bryant Power Interrupting, Standard Size, Cast Aluminum

Brand: Bryant

Catalog ID: 23007

Wallplates and Boxes, Weatherproof Covers, 1- Gang, For 20A Bryant Power Interrupting, Standard Size, Cast Aluminum

  • 1- Gang
  • For 20A Bryant Power Interrupting
  • Standard Size
  • Cast Aluminum

Standard Product

General

Application

Straight Blade and Locking

Catalog Number

23007

EU RoHS Indicator

No

Item Type

Knockouts

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

1.40" Opening

Size

Standard

Style

For Power Interrupting Devices

Type

Weatherproof Covers

UPC

781786618916

Dimensions

Size

Standard

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Knockouts

Number Of Outlets

1.40" Opening

Logistics

Carton Quantity

20