HUBBELL CANADA
Wallplates and Boxes, Weatherproof Covers, 1- Gang, For 30A Power Interrupting, Standard Size, Cast Aluminum, New Style
Image of 20405 Wallplates and Boxes, Weatherproof Covers, 1- Gang, For 30A Power Interrupting, Standard Size, Cast Aluminum, New Style

Wallplates and Boxes, Weatherproof Covers, 1- Gang, For 30A Power Interrupting, Standard Size, Cast Aluminum, New Style

Brand: Bryant

Catalog ID: 20405

Wallplates and Boxes, Weatherproof Covers, 1- Gang, For 30A Power Interrupting, Standard Size, Cast Aluminum, New Style

  • 1- Gang
  • For 30A Power Interrupting
  • Standard Size
  • Cast Aluminum
  • New Style

Standard Product

General

Application

Power Interrupting Series

Catalog Number

20405

EU RoHS Indicator

No

Item Type

Knockouts

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

For 30A

Size

Standard

Style

For Power Interrupting Devices

Type

Weatherproof Covers

UPC

781786618459

Dimensions

Size

Standard

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Knockouts

Number Of Outlets

For 30A

Logistics

Carton Quantity

5