
Brand: Bryant
Catalog ID: WPC2
Standard Product
Application
Flanged Devices
Catalog Number
WPC2
EU RoHS Indicator
No
Item Type
Knockouts
Material
Aluminum, Cast
Material - Mounting Hardware
Vertical Mounted
Number Of Outlets
Size 2 Inlets
Size
Standard
Style
For 20A nd 30A Locking Flanged Equipment Devices
Type
Weatherproof Covers
UPC
781786001572
Size
Standard
EU RoHS Indicator
No
Knockouts
Number Of Outlets
Size 2 Inlets