HUBBELL CANADA
Image of HBL1795 Wallplates and Boxes, Weatherproof Covers, 1-Gang, For PresSwitch, Standard Size, Clear Silicone

Wallplates and Boxes, Weatherproof Covers, 1-Gang, For PresSwitch, Standard Size, Clear Silicone

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1795

Wallplates and Boxes, Weatherproof Covers, 1-Gang, For PresSwitch, Standard Size, Clear Silicone

  • 1-Gang
  • For PresSwitch
  • Standard Size

Product details

General

Catalog Number

HBL1795

Color

Clear

Construction

Molded

EU RoHS Indicator

No

Item Type

Weatherproof Plates

Knockouts

None

Material

Silicone

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Weatherproof Plates

Style

Press Switch/AC Toggle

Type

Weatherproof Plates

UPC

783585808949

Dimensions

Length

4.63 in

Weight

0.25 lb

Width

2.94 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

1540