
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL17CM50
Standard Product
Catalog Number
HBL17CM50
Color
Construction
Molded
EU RoHS Indicator
No
Item Type
Weatherproof Plates
Knockouts
None
Material
Neoprene
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
Weatherproof Plates
Specifications
Style
Press Switch
Type
Weatherproof Plates
UPC
783585808925
Length
4.63 in
Weight
0.3 lb
Width
2.94 in
EU RoHS Indicator
No
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Knockouts
None
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Carton Quantity
10