HUBBELL CANADA
Image of RA88WPK100 Wallplates, Replacement Screws, 1" Length, White, 100 Pack

Wallplates, Replacement Screws, 1" Length, White, 100 Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RA88WPK100

Wallplates, Replacement Screws, 1" Length, White, 100 Pack

  • Replacement Screws
  • 1" Length
  • White
  • 100 Pack

Standard Product

General

Application

Secures Wallplate to Box

Catalog Number

RA88WPK100

Color

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

Style

Screws

Type

Accessories

UPC

883778303678

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

100